E-chains® With Crossbars Every Link, E4/Light, 15250 Series (Part Numbers)

E-chains® With Crossbars Every Link, E4/Light, 15250 Series
Weight reduction, a larger interior space and a reduced price. The characteristics of the E4/light system: thinner side links (for all types) and a thinner crossbar (for some types: 14240, 14340). E4/light e-chains® represent solutions with an optimum price/performance ratio for many applications. Especially for short travels, hanging and small standing applications. E4/ light types are often first choice.
[Features]
- Large inner heights combined with low weight
- E4/light e-chains® offer optimum price and performance solutions for many applications
- Especially suitable for short travel distances, hanging and standing designs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15250.387.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15250.387.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[152500.387.1.A,​152500.387.1,​152500.387.2.A,​152500.387.2,​152500.387.12.A,​152500.387.12.C2.A,​152500.387.12.C,​152500.387.12.C.A1,​152500.387.12.C.A2,​152500.387.12.C.A3,​152500.387.12.C.A4,​152500.387.12,​153500.387.12.C,​153500.387.12]
15250.400.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15250.400.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[152500.400.1.A,​152500.400.1,​152500.400.2.A,​152500.400.2,​152500.400.12.A,​152500.400.12.C2.A,​152500.400.12.C,​152500.400.12.C.A1,​152500.400.12.C.A2,​152500.400.12.C.A3,​152500.400.12.C.A4,​152500.400.12,​153500.400.12.C,​153500.400.12]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket

-

1 6 Days 1 ~ 100150 ~ 600Black-

-

1 6 Days 1 ~ 100150 ~ 600Black152500.387.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 152500.387.1, For the fixed-end side, KMA, pivoting, without C-profile / 152500.387.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 152500.387.12.C, Full set, KMA, pivoting, with C-profile / 152500.387.12, Full set, KMA, pivoting, without C-profile / 152500.387.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 152500.387.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 152500.387.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 152500.387.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 152500.387.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 152500.387.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 152500.387.2, For the moving end, KMA, pivoting, without C-profile / 153500.387.12.C, Full set, KMA, locking, with C-profile / 153500.387.12, Full set, KMA, locking, without C-profile

-

1 6 Days 1 ~ 100150 ~ 600Black-

-

1 6 Days 1 ~ 100150 ~ 600Black152500.400.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 152500.400.1, For the fixed-end side, KMA, pivoting, without C-profile / 152500.400.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 152500.400.12.C, Full set, KMA, pivoting, with C-profile / 152500.400.12, Full set, KMA, pivoting, without C-profile / 152500.400.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 152500.400.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 152500.400.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 152500.400.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 152500.400.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 152500.400.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 152500.400.2, For the moving end, KMA, pivoting, without C-profile / 153500.400.12.C, Full set, KMA, locking, with C-profile / 153500.400.12, Full set, KMA, locking, without C-profile

Loading...

Tech Support