Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0643.118029
Main material | structural steel | Surface finish body | black oxidised | Component material | high carbon steel |
---|---|---|---|---|---|
Surface finish component | tempered, hardened and PTFE-coated | Version 1 | with lateral clamping | Form | A |
Clamping type | internal clamping | Clamping force max.(kN) | 20 | D=Diameter min.(mm) | 17.8 |
D=Diameter max.(mm) | 28.7 | D1(mm) | 50 | D3 (for screw ISO 10642) | M4 |
D4(mm) | 39.4 | H(mm) | 41.3 | H1(mm) | 22.4 |
H2(mm) | 17.5 | SW(mm) | 6 | Tightening torque max.(Nm) | 66 |
This page is Mandrel collets with side lock, Form A, for work centres drills and milling machines (K0643), part number K0643.118029.
You can find the detail information about specifications and dimensions on part number K0643.118029.