Locating cylinder with quick clamping system (K0935) (Part Numbers)

Locating cylinder with quick clamping system (K0935)
[Specifications]
・Main material: high carbon steel
・Component material: ball-bearing steel
・D=pin diameter(mm): 13, 16,10

[Features]
・Fast opening and closing
・Mechanical positioning and clamping system
・Various sizes
・High retaining forces
・For different thicknesses of clamping plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0935.116025

Part Number
K0935.116025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.05
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)

112.52 €

1 4 Days 1632202541.515682

Loading...

  1. 1

Basic information

Main material high carbon steel Component material ball-bearing steel Version 1 with quick-clamp system

This page is Locating cylinder with quick clamping system (K0935), part number K0935.116025.
You can find the detail information about specifications and dimensions on part number K0935.116025.

Variation of this product

Part Number
K0935.113013
K0935.113020
K0935.116020
K0935.120020
K0935.120025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.05
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)

107.53 €

1 4 Days 1325161327.612441

110.10 €

1 4 Days 1325162034.612441

110.29 €

1 4 Days 1632202036.515682

112.71 €

1 4 Days 2040252039.515682

115.08 €

1 4 Days 2040252544.515682

Tech Support