Clamping plates steel for quarter-turn clamp locks (K1560)

Clamping plates steel for quarter-turn clamp locks (K1560)
· Fastening screws included

· Mounting option for plate thickness starting from 9 mm

· Accessory for quarter-turn clamp lock K1559

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1560.801

Part Number
K1560.801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.62 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body nickel-plated Version 1 for quarter-turn clamp lock
Version 2 countersunk Form B D=diameter(mm) 8
D1(mm) 14 D2(mm) 26 D3(mm) M3x0.5
D4(mm) 20 D5(mm) 14.5 D6(mm) 26
H=Height(mm) 11.5 H1(mm) 3.5 H2(mm) 1.5
L=Length(mm) 4 L1(mm) 5

This page is Clamping plates steel for quarter-turn clamp locks (K1560), part number K1560.801.
You can find the detail information about specifications and dimensions on part number K1560.801.

Tech Support