Manufacturer part number: K0291.320X070
Brand: KIPP
Price: 88.46 €
Delivery time: 4 Days
B=Thread length: 70 mm
D2=Thread: M20
D3: 10 mm
H=Height: 70 mm
Ball Ø: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0291.320X070
Part Number
|
---|
K0291.320X070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D2=Thread | D3 (mm) | H=Height (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | Order No. gripper | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
88.46 € | 1 | 4 Days | 70 | M20 | 10 | 70 | 13 | 8 | 37 | K0385.1010 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Stainless steel | Form | F |
H1(mm) | 4 | H2(mm) | 10 | SW1(mm) | 10 |
This page is Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with diamond grip (K0291), part number K0291.320X070.
You can find the detail information about specifications and dimensions on part number K0291.320X070.
Configure
Basic Attributes
Type
B=Thread length(mm)
D2=Thread
D3(mm)
H=Height(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Order No. gripper
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0291.320X030 |
K0291.320X050 |
K0291.324X040 |
K0291.324X080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D2=Thread | D3 (mm) | H=Height (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | Order No. gripper |
---|---|---|---|---|---|---|---|---|---|---|---|---|
84.27 € | 1 | 4 Days | 30 | M20 | 10 | 30 | 13 | 8 | 37 | K0385.1010 | ||
85.41 € | 1 | 4 Days | 50 | M20 | 10 | 50 | 13 | 8 | 37 | K0385.1010 | ||
101.51 € | 1 | 4 Days | 40 | M24 | 12 | 40 | 15 | 10 | 55 | K0385.1210 | ||
107.25 € | 1 | 4 Days | 80 | M24 | 12 | 80 | 15 | 10 | 55 | K0385.1210 |