Rest pads, Form C serrated face (K0294) (K0294.306012)

Rest pads, Form C serrated face (K0294) K0294.306012

Product Details:

Manufacturer part number: K0294.306012

Brand: KIPP

Price: 15.01

Delivery time: 4 Days


Technical Data:

Tip O.D.: 6 mm

D=thread: M6 mm

D2: 5 mm

E: 3 mm

H=Height: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0294.306012

Part Number
K0294.306012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
SW=key width
(mm)

15.01 €

1 4 Days 6M65312.5411

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form C

This page is Rest pads, Form C serrated face (K0294), part number K0294.306012.
You can find the detail information about specifications and dimensions on part number K0294.306012.

Variation of this product

Part Number
K0294.306025
K0294.308015
K0294.308030
K0294.310020
K0294.310040
K0294.312025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
SW=key width
(mm)

15.62 €

1 4 Days 6M65325711

15.57 €

1 4 Days 8M86415613

16.41 €

1 4 Days 8M86430913

18.25 €

1 4 Days 10M108520917

19.01 €

1 4 Days 10M1085401317

17.56 €

1 4 Days 12M129.56251119

Tech Support