Toggle clamps vertical with angled foot and fixed clamping spindle (K0063)

Toggle clamps vertical with angled foot and fixed clamping spindle (K0063)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· The opening angle of the retaining arm or grip can be reduced or increased

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0063.0100
K0063.0200
K0063.0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle

16.39 €

1 4 Days 8060°100°80°190°85065014297-17.528449.54.81226624.536M5x35

20.65 €

1 4 Days 10070°95°105°175°1600115019358-25416412.75.5170772744M6x50

31.97 €

1 4 Days 13065°90°105°160°30001150355181635518121.56.82351165851M8x60

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour orange

Tech Support