Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1777.200501
Wheel O.D.(mm) | 200 | Wheel Width(mm) | 35 | Hole Diameter(mm) | 20 |
---|---|---|---|---|---|
Hub Width(mm) | 60 | Max. Load / Allowable Load(kg) | 450 | Main material | Rubber |
Wheel bearing | ball bearing |
This page is Wheels rubber tyres on die-cast aluminium rims (K1777), part number K1777.200501.
You can find the detail information about specifications and dimensions on part number K1777.200501.