Wing nuts for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1312) (K1312.2105)

Wing nuts for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1312) K1312.2105

Product Details:

Manufacturer part number: K1312.2105

Brand: KIPP

Price: 12.80

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

A=Handle length: 21 mm

B=Width: 5 mm

D2: 11.8 mm

T=thread depth: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1312.2105

Part Number
K1312.2105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
T=thread depth
(mm)
H1
(mm)
R
(mm)
H=Height
(mm)

12.80 €

1 4 Days 521511.8660.521

Loading...

  1. 1

Basic information

Material Stainless Steel Main colour polished Steel code 1.4404

This page is Wing nuts for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1312), part number K1312.2105.
You can find the detail information about specifications and dimensions on part number K1312.2105.

Variation of this product

Part Number
K1312.2004
K1312.2506
K1312.3308
K1312.4010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
T=thread depth
(mm)
H1
(mm)
R
(mm)
H=Height
(mm)

12.17 €

1 4 Days 420410.865.30.4519

14.28 €

1 4 Days 625614.2770.5525

19.16 €

1 4 Days 83381898.40.733

30.34 €

1 4 Days 10401022.311100.840

Tech Support