Manufacturer part number: K0728.107
Brand: KIPP
Price: 12.68 €
Delivery time: 4 Days
A=Centre distance: 25 mm
D1: 16 mm
D2=Fastening hole: 7 mm
D3: 10 mm
D4: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0728.107
Handle, Material | Steel | Component material | Steel |
---|
This page is Crank handles balanced (K0728), part number K0728.107.
You can find the detail information about specifications and dimensions on part number K0728.107.
Part Number |
---|
K0728.108 |
K0728.110 |
K0728.112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Centre distance (mm) | D1 (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | H (mm) | H1=Handle height (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.12 € | 1 | 4 Days | 34 | 20 | 8 | 14 | 16 | 17 | 46 | 87 | ||
17.87 € | 1 | 4 Days | 41 | 23 | 10 | 16 | 18 | 19.5 | 50 | 103.5 | ||
20.99 € | 1 | 4 Days | 50 | 26 | 12 | 18 | 20 | 21.5 | 56 | 124 |