Ball transfer units heavy duty (K1323) (K1323.322)

Ball transfer units heavy duty (K1323) K1323.322

Product Details:

Manufacturer part number: K1323.322

Brand: KIPP

Price: 54.72

Delivery time: 4 Days


Technical Data:

Allowable Load: 1200 N

D1=Outside diameter: 45 Ø

Ball Dia. (DK): 22.2 Ø

D=Diameter: 36±0.080 mm

H=Height: 30.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1323.322

Part Number
K1323.322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
D=Diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)

54.72 €

1 4 Days 12004522.236±0.08030.59.8±0.23

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4021 Surface finish body bright
Component material Stainless steel Surface finish component bright

This page is Ball transfer units heavy duty (K1323), part number K1323.322.
You can find the detail information about specifications and dimensions on part number K1323.322.

Variation of this product

Part Number
K1323.330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Load
(N)
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
D=Diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)

73.74 €

1 4 Days 2000553045±0.08036.813.8±0.23.4

Tech Support