Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0432.300806 |
K0432.300808 |
K0432.400808 |
K0432.401006 |
K0432.401008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (for aluminium profile) (mm) | B (mm) | C (for slot) (mm) | D=plate diameter (mm) | D1=Thread | D2 (for countersunk screw) | H=Height (mm) | H1=Total height (mm) | SW1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.50 € | 1 | 4 Days | 30 | 20.5 | 8 | 30 | M6 | M4 | 35-50 | 44-59 | 22 | ||
7.50 € | 1 | 4 Days | 30 | 20.5 | 8 | 30 | M8 | M4 | 35-50 | 44-59 | 22 | ||
8.03 € | 1 | 4 Days | 40 | 28 | 8 | 40 | M8 | M6 | 45-65 | 54-74 | 30 | ||
8.03 € | 1 | 4 Days | 40 | 28 | 10 | 40 | M6 | M6 | 45-65 | 54-74 | 30 | ||
8.03 € | 1 | 4 Days | 40 | 28 | 10 | 40 | M8 | M6 | 45-65 | 54-74 | 30 |
Loading...
Main material | Thermoplastic | Component material | Steel | L=thread length(mm) | 9 |
---|---|---|---|---|---|
Load rating max. (static load only)(kN) | 1.5 |
Configure