Push-On Hose Tail Male Thread (AF 15113BK)

Push-On Hose Tail Male Thread AF 15113BK

Product Details:

Manufacturer part number: AF 15113BK

Brand: PREVOST

Price: 6.62

Delivery time: 7 Days


Technical Data:

Width: 24 mm

For Hose ID: 13 mm

Length: 47 mm

Max. Operating Pressure: 10 bar

Height: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AF 15113BK

Part Number
AF 15113BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Operating pressure Colour identification collar

6.62 €

10 7 Days 2413471024--

Loading...

  1. 1

Basic information

BSPP Male Thread G 1/4

This page is Push-On Hose Tail Male Thread, part number AF 15113BK.
You can find the detail information about specifications and dimensions on part number AF 15113BK.

Variation of this product

Part Number
AF 15110CN
AF 15113CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Operating pressure Colour identification collar

5.27 €

10 7 Days -10---0 to 15 baryellow

6.72 €

10 7 Days -13---0 to 15 baryellow

Tech Support