Light Emitting Gaskets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/P40859
M/P40860
M/P40861
M/P40862
M/P40880
M/P40886
V10037-E13
V10037-E18
V10037-E19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Connection Voltage

64.53 €

1 5 Days 22mm Industrial standard12 - 24 V AC/DC

65.97 €

1 5 Days 22mm Industrial standard220 - 240 V AC/DC

40.53 €

1 5 Days DIN EN 175301-80312 - 24 V AC/DC

47.80 €

1 5 Days DIN EN 175301-803220 - 240 V AC/DC

43.45 €

1 5 Days DIN EN 175301-803110 - 120 V AC/DC

43.45 €

1 5 Days 22mm Industrial standard110 - 120 V AC/DC

33.50 €

1 5 Days DIN EN 175301-803-

33.50 €

1 5 Days DIN EN 175301-803-

36.23 €

1 5 Days DIN EN 175301-803-

Loading...

  1. 1

Basic information

Materials Plastic Protection Class IP65 Range M/P40800

Tech Support