Manufacturer part number: 0000000.8000.23050
Brand: NORGREN
Price: 102.72 €
Delivery time: 5 Days
Protection Class: IP00
Electrical Connection: DIN EN 175301-803 Form A
Voltage: 230 V AC 50/60 Hz
Coil Code: 8000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000000.8000.23050
This page is Buschjost Spare Coils, part number 0000000.8000.23050.
You can find the detail information about specifications and dimensions on part number 0000000.8000.23050.
Part Number |
---|
0000000.8000.02400 |
0000000.8000.02450 |
0000000.8001.01200 |
0000000.8001.02400 |
0000000.8001.02450 |
0000000.8001.04850 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Protection Class | Electrical Connection | Voltage | Coil Code |
---|---|---|---|---|---|---|---|---|
102.72 € | 1 | 5 Days | IP00 | DIN EN 175301-803 Form A | 24 V DC | 8000 | ||
103.53 € | 1 | 5 Days | IP00 | DIN EN 175301-803 Form A | 24 V AC 50/60 Hz | 8000 | ||
177.67 € | 1 | 5 Days | EN 60529 IP65 | DIN EN 175301-803 Form A | 12 V DC | 8001 | ||
108.50 € | 1 | 5 Days | EN 60529 IP65 | DIN EN 175301-803 Form A | 24 V DC | 8001 | ||
109.64 € | 1 | 5 Days | EN 60529 IP65 | DIN EN 175301-803 Form A | 24 V AC 50/60 Hz | 8001 | ||
251.22 € | 1 | 5 Days | EN 60529 IP65 | DIN EN 175301-803 Form A | 48 V AC 50/60 Hz | 8001 |