Straight Adaptors, BSP Taper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S01250418
S01250428
S01250618
S01250628
S01250818
S01250828
S01251028
S01251038
S01251238
S01251248
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

10.71 €

1 5 Days 4R1/8

14.84 €

1 5 Days 4R1/4

12.48 €

1 5 Days 6R1/8

13.30 €

1 5 Days 6R1/4

15.42 €

1 5 Days 8R1/8

15.89 €

1 5 Days 8R1/4

21.97 €

1 5 Days 10R1/4

25.29 €

1 5 Days 10R3/8

33.58 €

1 5 Days 12R3/8

35.98 €

1 5 Days 12R1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15 - 225 Operating Pressure Range(Bar) -0.9 - 15 Body Stainless steel (1.4404/316)
Series Pneufit S

Tech Support