Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Operating Temperature Range (°C) | Electrical Connection | Output Signal | Operating Temperature Range (Fahrenheit) | Pressure Range (Bar) | Switching Time (m/s) | Over Pressure (Bar) | Type Of Pressure | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 16 | < 3 | 85 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 16 | < 3 | 85 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 40 | < 3 | 200 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 40 | < 3 | 200 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 100 | < 3 | 300 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 100 | < 3 | 300 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 160 | < 3 | 350 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 160 | < 3 | 350 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 250 | < 3 | 500 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 250 | < 3 | 500 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 400 | < 3 | 800 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 400 | < 3 | 800 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | 0 - 600 | < 3 | 800 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | 0 - 600 | < 3 | 800 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | -1 - 1 | < 3 | 10 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | -1 - 1 | < 3 | 10 | Relative | G1/4 | ||
433.60 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 1 x PNP (IO-Link configurable)/ 1 x analogue | -13 - 176 | -1 - 10 | < 3 | 75 | Relative | G1/4 | ||
384.04 € | 1 | 5 Days | 34D | -25 - 80 | M12 x 1 | 2 x PNP (1 x IO-Link configurable) | -13 - 176 | -1 - 10 | < 3 | 75 | Relative | G1/4 | ||
123.20 € | 1 | 5 Days | 54D | 0 - 70 | M8 | 1 x PNP (IO-Link configurable)/ 1 x analogue | 32 - 158 | 0 - 16 | < 6 | 20 | Relative and Differential | G1/8 | ||
106.79 € | 1 | 5 Days | 54D | 0 - 70 | M8 | 2 x PNP | 32 - 158 | 0 - 16 | < 6 | 20 | Relative | G1/8 | ||
123.20 € | 1 | 5 Days | 54D | 0 - 70 | M8 | 1 x PNP (IO-Link configurable)/ 1 x analogue | 32 - 158 | -1 - 1 | < 6 | 20 | Relative and Differential | G1/8 | ||
106.79 € | 1 | 5 Days | 54D | 0 - 70 | M8 | 2 x PNP | 32 - 158 | -1 - 1 | < 6 | 20 | Relative | G1/8 | ||
123.20 € | 1 | 5 Days | 54D | 0 - 70 | M8 | 1 x PNP (IO-Link configurable)/ 1 x analogue | 32 - 158 | -1 - 10 | < 6 | 20 | Relative and Differential | G1/8 | ||
106.79 € | 1 | 5 Days | 54D | 0 - 70 | M8 | 2 x PNP | 32 - 158 | -1 - 10 | < 6 | 20 | Relative | G1/8 |
Loading...
Switching Pressure Difference | Programmable |
---|
Configure
Basic Attributes
Range
Operating Temperature Range(°C)
Electrical Connection
Output Signal
Operating Temperature Range(Fahrenheit)
Pressure Range(Bar)
Switching Time(m/s)
Over Pressure(Bar)
Type Of Pressure
Port Size
Filter by standard shipping days
Optional Attributes