Manufacturer part number: 8254250.9151.02400
Brand: NORGREN
Price: 258.71 €
Delivery time: 5 Days
Maximum Operating Pressure: 10 Bar
Operating Pressure Range: 0 - 10 Bar
Materials: -
Protection Class: EN 60529 IP65
Range: 82540
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8254250.9151.02400
Part Number
|
---|
8254250.9151.02400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Electrical Connection | Seat Seal | Body | kV Value Flow (m3/h) | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Fluid Temperature Range (°C) | Voltage | Certification | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.71 € | 1 | 5 Days | 10 | 0 - 10 | - | EN 60529 IP65 | 82540 | -10 - 50 | - | DIN EN 175301-803 | NBR | Brass | 3.4 | - | 14 - 122 | NC | -10 - 90 | 24 V DC | - | 9151 | 2/2 | G1/2 |
Loading...
This page is Direct Acting Solenoid Valves, part number 8254250.9151.02400.
You can find the detail information about specifications and dimensions on part number 8254250.9151.02400.
Configure
Basic Attributes
Materials
Operating Pressure Range(psi)
Thread Type
Certification
Maximum Operating Pressure(Bar)
Operating Pressure Range(Bar)
Protection Class
Range
Operating Temperature Range(°C)
Electrical Connection
Seat Seal
Body
kV Value Flow(m3/h)
Operating Temperature Range(Fahrenheit)
Function
Fluid Temperature Range(°C)
Voltage
Coil Code
Operation
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2401109080002400 |
2401109380323050 |
2401109426002400 |
8254300.4682.02400 |
8254300.8301.02400 |
8254300.8304.23049 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Electrical Connection | Seat Seal | Body | kV Value Flow (m3/h) | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Fluid Temperature Range (°C) | Voltage | Certification | Coil Code | Operation | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
513.67 € | 1 | 5 Days | 10 | 0 - 10 | Anodised aluminium | IP65 | 24011 | -25 - 60 | - | DIN EN 175301-803 | NBR | Anodised aluminium | - | BSPP | - | - | -25 - 60 | 24 V DC | - | 0800 | 2/3 | NAMUR | ||
522.72 € | 1 | 5 Days | 10 | 0 - 10 | NBR | IP65 | 24011 | -25 - 60 | - | DIN EN 175301-803 | NBR | Anodised aluminium | - | BSPP | - | - | -25 - 60 | 230 V AC | - | 3803 | 2/3 | NAMUR | ||
672.86 € | 1 | 5 Days | 10 | 0 - 10 | NBR | IP66 | 24011 | -25 - 80 | - | M20 x 1.5 | NBR | Anodised aluminium | - | BSPP | - | - | -25 - 80 | 24 V DC | - | 4260 | 2/3 | NAMUR | ||
713.94 € | 1 | 32 Days | 10 | 0 - 10 | - | EN 60529 IP65 | 82540 | -10 - 50 | - | DIN EN 175301-803 | NBR | Brass | 5.8 | - | 14 - 122 | NC | -10 - 90 | 24 V DC | - | 4682 | 2/2 | G3/4 | ||
318.86 € | 1 | 5 Days | 16 | 0 - 16 | - | EN 60529 IP65 | 82540 | -10 - 50 | - | DIN EN 175301-803 | NBR | Brass | 5.8 | - | 14 - 122 | NC | -10 - 90 | 24 V DC | - | 8301 | 2/2 | G3/4 | ||
341.05 € | 1 | 5 Days | 16 | 0 - 16 | - | EN 60529 IP65 | 82540 | -10 - 50 | - | DIN EN 175301-803 | NBR | Brass | 5.8 | - | 14 - 122 | NC | -10 - 90 | 230 V AC 40/60 Hz | - | 8304 | 2/2 | G3/4 |