Round Washer, Special Size, Stainless Steel, Special Plating【1-15,000 Pieces Per Package】 (WSX-SUSGJB-M4X12-2)

Round Washer, Special Size, Stainless Steel, Special Plating WSX-SUSGJB-M4X12-2
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: WSX-SUSGJB-M4X12-2

Brand: SUNCO

Price: 375.19

Delivery time: 14 Days


Technical Data:

Surface Treatment: Silver / copper / tin plated

I.D. d: 4.5 mm

Screw Nominal (M): 4

Thickness T: 2 mm

Surface Treatment (Detailed): -


(i)Remark

  • The product images are representative only.
  • "Inner diameter d" is a positive tolerance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSX-SUSGJB-M4X12-2

Part Number
WSX-SUSGJB-M4X12-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Surface Treatment (Detailed) Outer Diameter
(mm)

375.19 €

2,000 Pieces Per Package

1 pack 14 Days 10Silver / copper / tin plated4.542-12

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer Material Stainless Steel
Sales Unit Box/Package Material: Stainless Steel Stainless Steel (EN 1.4301 Equiv.)

This page is Round Washer, Special Size, Stainless Steel, Special Plating, part number WSX-SUSGJB-M4X12-2.
You can find the detail information about specifications and dimensions on part number WSX-SUSGJB-M4X12-2.

Variation of this product

Part Number
WSX-SUSGJB-M10X18-1
WSX-SUSGJB-M10X18-1.2
WSX-SUSGJB-M10X18-1.5
WSX-SUSGJB-M4X13-1
WSX-SUSGJB-M4X13-1.5
WSX-SUSGJB-M4X14-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Surface Treatment (Detailed) Outer Diameter
(mm)

189.15 €

1,500 Pieces Per Package

1 pack 14 Days 10Silver / copper / tin plated10.5101-18

177.76 €

1,500 Pieces Per Package

1 pack 14 Days 10Silver / copper / tin plated10.5101.2-18

190.26 €

1,500 Pieces Per Package

1 pack 14 Days 10Silver / copper / tin plated10.5101.5-18

159.35 €

2,000 Pieces Per Package

1 pack 14 Days 10Silver / copper / tin plated4.541-13

222.24 €

1,400 Pieces Per Package

1 pack 14 Days 10Silver / copper / tin plated4.541.5-13

175.99 €

1,800 Pieces Per Package

1 pack 6 Days 10Silver / copper / tin plated4.541-14

Tech Support