Round Washer, JIS, Special Material, Standard Plating (Nickel/Chrome)【1-20,000 Pieces Per Package】 (WSJ-BRH-M6)

Round Washer, JIS, Special Material, Standard Plating (Nickel/Chrome) WSJ-BRH-M6

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: WSJ-BRH-M6

Brand: SUNCO

Price: 282.37

Delivery time: 6 Days


Technical Data:

Surface Treatment: Chrome Plated

I.D. d: 6.5 mm

Screw Nominal (M): 6

Thickness T: 1 mm

Sales Unit: Box/Package


(i)Remark

  • The product images are representative only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSJ-BRH-M6

Part Number
WSJ-BRH-M6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Detailed)

282.37 €

3,000 Pieces Per Package

1 pack 6 Days 10Chrome Plated6.561Box/PackageChrome Plated

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer Material Brass

This page is Round Washer, JIS, Special Material, Standard Plating (Nickel/Chrome), part number WSJ-BRH-M6.
You can find the detail information about specifications and dimensions on part number WSJ-BRH-M6.

Variation of this product

Part Number
WSJ-BRH-M2.6
WSJ-BRH-M3
WSJ-BRH-M4
WSJ-BRH-M8
WSJ-BRN-M10
WSJ-BRN-M12
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Detailed)

233.24 €

10,000 Pieces Per Package

1 pack 15 Days 10Chrome Plated2.92.60.5Box/PackageChrome Plated

391.85 €

10,000 Pieces Per Package

1 pack 6 Days 10Chrome Plated3.330.5Box/PackageChrome Plated

313.74 €

5,000 Pieces Per Package

1 pack 6 Days 10Chrome Plated4.540.8Box/PackageChrome Plated

289.63 €

1,000 Pieces Per Package

1 pack 6 Days 10Chrome Plated8.581.6Box/PackageChrome Plated

2.09 €

1 Available 6 Days 10Nickel Plating10.5101.6Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

0.74 €

1 Available Same day

Stock

10Nickel Plating12.5122.3Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

Tech Support