Round Washer, JIS, Stainless Steel, Special Plating【1-10,000 Pieces Per Package】

Round Washer, JIS, Stainless Steel, Special Plating

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Material]
· Stainless steel
[Special Plating]
·Geomet treatment / Dacrotized / black paint / dark bronze color plating / painted head (white)

(i)Remark

  • The product images are representative only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WSJ-SUSD-M8
WSJ-SUSGJB-M16
WSJ-SUSGJB-M30
WSJ-SUSTBS-M3.5
WSJ-SUSTBS-M14
WSJ-SUSTBS-M18
WSJ-SUSTBS-M22
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Detailed)

208.19 €

1,500 Pieces Per Package

1 pack 6 Days -Dacrotized8.581.6Box/PackageDacrotized

3.56 €

1 Available 6 Days 10-17162.6Box/Package[Copper Plating] German Brown plating

204.67 €

50 Pieces Per Package

1 pack 6 Days 10-31.5304.5Box/Package[Copper Plating] German Brown plating

165.60 €

10,000 Pieces Per Package

1 pack 6 Days 10[Painting, Coating] Painting / Coating3.83.50.5Box/Package[Black Painted] Black Paint

178.60 €

350 Pieces Per Package

1 pack 6 Days 10[Painting, Coating] Painting / Coating15142.6Box/Package[Black Painted] Black Paint

234.95 €

200 Pieces Per Package

1 pack 6 Days 10[Painting, Coating] Painting / Coating19182.6Box/Package[Black Painted] Black Paint

230.38 €

125 Pieces Per Package

1 pack 6 Days 10[Painting, Coating] Painting / Coating23.5223.2Box/Package[Black Painted] Black Paint

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer Material Stainless Steel
Material: Stainless Steel Stainless Steel (EN 1.4301 Equiv.)

Tech Support