ISO Standard Round Washer Steel, Special Plating【1-20,000 Pieces Per Package】 (WSI-STP-M6)

ISO Standard Round Washer Steel, Special Plating WSI-STP-M6
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: WSI-STP-M6

Brand: SUNCO

Price: 60.60

Delivery time: 6 Days


Technical Data:

Material: [Steel] Steel

Surface Treatment: Parker

I.D. d: 6.4 mm

Screw Nominal (M): 6

Thickness T: 1.6 mm


(i)Remark

  • The product images are representative only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSI-STP-M6

Part Number
WSI-STP-M6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed)

60.60 €

2,000 Pieces Per Package

1 pack 6 Days 10[Steel] SteelParker6.461.6Box/PackageEN 1.0330 Equiv.Parker

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer

This page is ISO Standard Round Washer Steel, Special Plating, part number WSI-STP-M6.
You can find the detail information about specifications and dimensions on part number WSI-STP-M6.

Variation of this product

Part Number
WSI-ST3B-M16
WSI-ST3B-M18
WSI-ST3B-M2
WSI-STP-M8
WSI-STZAM-M3
WSI-STZAM-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed)

65.39 €

250 Pieces Per Package

1 pack 6 Days 10[Steel] SteelTrivalent Chromate17163Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black

72.91 €

200 Pieces Per Package

1 pack 6 Days 10[Steel] SteelTrivalent Chromate19183Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black

232.64 €

20,000 Pieces Per Package

1 pack 6 Days 10[Steel] SteelTrivalent Chromate2.220.3Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black

63.88 €

1,000 Pieces Per Package

1 pack 6 Days 10[Steel] SteelParker8.481.6Box/PackageEN 1.0330 Equiv.Parker

2.88 €

1 Available 6 Days 10[Steel] Highly Corrosion-Resistant Hot-dip Steel PlateZinc Plating3.230.5Low Quantity (can be purchased from one)-[Hot Zinc Plating] Molten Zinc Plating

1.63 €

1 Available 6 Days 10[Steel] Highly Corrosion-Resistant Hot-dip Steel PlateZinc Plating4.340.8Low Quantity (can be purchased from one)-[Hot Zinc Plating] Molten Zinc Plating

Tech Support