Timing belts / Megalinear / open / AT10 / PUR / HF (highly flexible) / MEGADYNE

Timing belts / Megalinear / open / AT10 / PUR / HF (highly flexible) / MEGADYNE
[Specifications]
・Belt material: Polyurethane Belt
・Tension members: HF-Cord
・Nominal width W (mm)(mm): 100
・Division(mm): 10

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

100 AT10/16000

Part Number
100 AT10/16000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,966.83 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 100 Temperature range (Min) -25
Temperature range (Max) 80 Division(mm) 10 Tension members HF-Cord
Customs tariff number 40103900 Weight(g) 10000

This page is Timing belts / Megalinear / open / AT10 / PUR / HF (highly flexible) / MEGADYNE , part number 100 AT10/16000.
You can find the detail information about specifications and dimensions on part number 100 AT10/16000.

Tech Support