Sensor

Sensor
[Specifications]
・Voltage source: 24 V DC nominal, 18 to 30 V DC
・Constant current diode: 2 to 10 mA, recommended 4 mA
・Electrical noise: - 2.0 Hz: 20 μg//Hz
・Output impedance: <1000
・Bias output voltage: 12V DC
・Grounding: Case isolated, internally shielded

[Features]
・For use with all SKF portable data collection instruments
・Rugged, economical and all around general purpose sensor
・100 mV/g sensitivity to optimize use in multiple applications
・Exceptional bias voltage (BV) stability at elevated temperatures
・Designed for exceptional low noise level over a wide temperature range
・Meets CE, EMC requirements
・Two mounting studs (1/4–28 and M8 × 1.25) provided
・Corrosion resistant and hermetically sealed for installation in high humidity areas
・Reverse polarity wiring protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CMSS 2100

Part Number
CMSS 2100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

264.37 €

1 17 Days

Loading...

  1. 1

Basic information

series CMSS series 360.0 Weight(g) 7316570539776
Customs tariff number 85442000

This page is Sensor, part number CMSS 2100.
You can find the detail information about specifications and dimensions on part number CMSS 2100.

Tech Support