Radial insert ball bearings / inch / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YET 206-103 CWU

Part Number
YET 206-103 CWU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.22 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 30.162 Outer Diameter D(φ) 62
Width B(mm) 23.8 Weight(g) 300.0 temperature range in °C, from -30,000 °C
temperature range in °C, up to 120,000 °C cage material plastic, glass fiber reinforced mounting tensioning bearing clamping ring
sealing bothside type relubricatable seal material NBR
width2 in mm 18 GTIN/EAN 7316570220568 series YET…
Customs tariff number 84821090

This page is Radial insert ball bearings / inch / SKF, part number YET 206-103 CWU.
You can find the detail information about specifications and dimensions on part number YET 206-103 CWU.

Tech Support