PARKER Parkrimp No-Skive Fitting 1J748

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1J748-4-4
1J748-6-6
1J748-8-8
1J748-10-10
1J748-16-16
1J748-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

34.77 €

1 5 Days 6540.052-04179/16x183163.5-0410

37.63 €

1 5 Days 10540.088-062211/16x163163.5-0611

43.22 €

1 5 Days 12610.116-082413/16x163863.5-0815

75.14 €

1 5 Days 16670.234-10301x144241-1016

187.94 €

1 5 Days 25990.846-16411-7/16x126941-1624

347.32 €

1 5 Days 311300.814-20501-11/16x128228-2027

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Norm ISO 12151-1 - SWE 45° - SAE J516 Common name ORFS 45° Description of connection type ORFS with union nut - 45° elbow
Connection type J7 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support