Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
36882-8-8-SM |
36882-8-8B-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Customs tariff item number | |
---|---|---|---|---|---|---|
222.42 € | 1 | 5 Days | 0.052 | 73269098 | ||
579.40 € | 1 | 5 Days | 0.051 | 74199990 |
Loading...
Nominal Dia.(mm) | 12 | A(mm) | 51 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -08 | Connection group | SAE |
Design code | Metric width across flats | W | 22 | Thread diameter UNF | 3/4x16 |
Common name | DKJ | B(mm) | 25 | Description of connection type | JIC 37°/SAE 45° sealing cone with union nut |
Connection type | 68 | Fitting series | 82 | Operating pressure Mpa | 24 |
Customs tariff weight per | 1 | Hose fitting size | -08 | Fitting | Push-Lok fitting |
Customs tariff country of origin | DE |