Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K15V4-16-16
Nominal Dia.(mm) | 25 | A(mm) | 133 | Customs tariff weight(kg) | 0.362 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -16 |
Connection group | Flange | Norm | ISO 12151-3-S-L | Common name | SFL / 3,000 psi |
B(mm) | 61 | Description of connection type | ISO 6162-1 - flange - standard design | Connection type | 15 |
Fitting series | V4 | Customs tariff item number | 73269098 | Operating pressure Mpa | 35 |
Customs tariff weight per | 1 | Hose fitting size | -16 | Fitting | ParLock fitting |
Customs tariff country of origin | DE | F(mm) | 45 | Imperial flange size | 1 |
This page is PARKER ParLock Fitting K15V4, part number K15V4-16-16.
You can find the detail information about specifications and dimensions on part number K15V4-16-16.