PARKER Parkrimp No-Skive Fitting 1D043

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1D043-15-8

Part Number
1D043-15-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.15 €

1 72 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 12 A(mm) 60 Customs tariff weight(kg) 0.165
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -15
Connection group DIN - metric Norm ISO 12151-2-S-L H(mm) 22
Common name CEL B(mm) 26 Description of connection type Threaded pin - light series
Connection type D0 Fitting series 43 Customs tariff item number 73269098
Operating pressure Mpa 31 Customs tariff weight per 1 Hose fitting size -08
Fitting Parkrimp fitting Customs tariff country of origin DE Thread diameter metric M22x1.5
Tube O.D. 15

This page is PARKER Parkrimp No-Skive Fitting 1D043, part number 1D043-15-8.
You can find the detail information about specifications and dimensions on part number 1D043-15-8.

Tech Support