Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1CE43-18-10
Nominal Dia.(mm) | 16 | A(mm) | 89 | Customs tariff weight(kg) | 0.282 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -18 |
Connection group | DIN - metric | Norm | ISO 12151-2-SWE 45°-L | W | 32 |
Common name | DKOL 45° | B(mm) | 49 | Description of connection type | Taper with union nut and O-ring - light series - 45° elbow |
Connection type | CE | Fitting series | 43 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 31.5 | Customs tariff weight per | 1 | Hose fitting size | -10 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE | E(mm) | 23 |
Thread diameter metric | M26x1.5 | Tube O.D. | 18 |
This page is PARKER Parkrimp No-Skive Fitting 1CE43, part number 1CE43-18-10.
You can find the detail information about specifications and dimensions on part number 1CE43-18-10.