PARKER Parkrimp No-Skive Fitting 13973

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13973-12-12-SM
13973-16-16-SM
13973-20-20-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

182.26 €

1 5 Days 191010.439-12321-1/16x125335-1248

225.20 €

1 5 Days 251180.543-16411-5/16x126728-1656

349.00 €

1 5 Days 311501.551-20501-5/8x128721-2085

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO 12151-5-SWES Common name DKJ 90°
Description of connection type SAE (JIC) - 37° sealing cone with union nut - 90° elbow Connection type 39 Fitting series 73
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support