PARKER Parkrimp No-Skive Fitting 13946

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13946-6-4
13946-6-6
13946-12-12
13946-16-12
13946-16-16
13946-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

34.78 €

1 5 Days 6490.042-06199/16x182535-0423

35.45 €

1 5 Days 10510.081-06199/16x182835-0623

81.09 €

1 5 Days 19800.389-12321-1/16x125435-1248

163.46 €

1 5 Days 19800.357-16411-5/16x125428-1256

115.20 €

1 5 Days 25980.644-16411-5/16x126828-1656

281.66 €

1 5 Days 311240.983-20501-5/8x128621-2070

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Norm ISO 12151-5-SWES Common name DKJ 90° Description of connection type SAE (JIC) - 37° sealing cone with union nut - 90° elbow
Connection type 39 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support