PARKER ParLock Fitting K4AV6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K4AV6-24-24

Part Number
K4AV6-24-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

184.08 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 40 A(mm) 201 Customs tariff weight(kg) 1.209
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -24
Connection group Flange B(mm) 105 Description of connection type ISO 6162-1 - 5,000 psi - standard design (5,000 psi)
Connection type 4A Fitting series V6 Customs tariff item number 73269098
Operating pressure Mpa 35 Customs tariff weight per 1 Hose fitting size -24
Fitting ParLock fitting Customs tariff country of origin DE F(mm) 60
Imperial flange size 1 1/2

This page is PARKER ParLock Fitting K4AV6, part number K4AV6-24-24.
You can find the detail information about specifications and dimensions on part number K4AV6-24-24.

Tech Support