PARKER Parkrimp No-Skive Fitting 1JM48

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1JM48-8-8

Part Number
1JM48-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.69 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 12 A(mm) 51 Customs tariff weight(kg) 0.374
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -08
Connection group ORFS Norm ISO 12151-1-S - SAE J516 H(mm) 22
Thread diameter UNF 13/16x16 B(mm) 27 Description of connection type ORFS threaded pin
Connection type JM Fitting series 48 Customs tariff item number 73269098
Operating pressure Mpa 63.5 Customs tariff weight per 1 Hose fitting size -08
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1JM48, part number 1JM48-8-8.
You can find the detail information about specifications and dimensions on part number 1JM48-8-8.

Tech Support