PARKER Parkrimp No-Skive Fitting 10673

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10673-12-12-SM
10673-16-16-SM
10673-20-20-SM
10673-24-24-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

113.06 €

1 5 Days 19930.328-1232301-1/16x124535-12

165.82 €

1 5 Days 251030.459-1641361-5/16x125228-16

287.65 €

1 5 Days 311251.101-2050461-5/8x126121-20

427.69 €

1 5 Days 401281.351-2460501-7/8x126617.5-24

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO12151-5-SWS Common name DKJ
Description of connection type SAE (JIC) - 37° sealing cone with union nut Connection type 06 Fitting series 73
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support