PARKER Parkrimp No-Skive Fitting 16A73

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16A73-12-12-1P
16A73-16-12-1P
16A73-16-16-1P
16A73-20-16-1P
16A73-20-20-1P
16A73-24-20-1P
16A73-24-24-1P
16A73-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

124.78 €

1 5 Days 191300.443-1282-12413/4

181.71 €

1 5 Days 191350.751-1687-12481

158.35 €

1 5 Days 251310.573-1681-16481

172.75 €

1 5 Days 251420.676-2091-16541-1/4

231.42 €

1 5 Days 311491.155-2085-20541-1/4

281.06 €

1 5 Days 311211.1-2457-20641-1/2

297.69 €

1 5 Days 401661.533-24104-24641-1/2

525.62 €

1 5 Days 511942.469-32122-32792

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3-S-S Common name SFS / 6,000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi
Connection type 6A Fitting series 73 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support