PARKER High-Pressure Banjo Elbow WH-M (WH10LMOMD71)

PARKER High-Pressure Banjo Elbow WH-M WH10LMOMD71

Product Details:

Manufacturer part number: WH10LMOMD71

Brand: PARKER HANNIFIN

Price: 278.51

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 10

S2: 19 mm

D4: 6

L5: 30

L7: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WH10LMOMD71

Part Number
WH10LMOMD71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 L7 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series T L6 Customs tariff item number S3 Engineering material D5

278.51 €

1 5 Days 101963032500.116-12Without nut and ring, but including all other parts, such as seals2215.51422.58Stainless steelLM 14×1.5307307291019Stainless steel19

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code WH-M Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER High-Pressure Banjo Elbow WH-M, part number WH10LMOMD71.
You can find the detail information about specifications and dimensions on part number WH10LMOMD71.

Variation of this product

Part Number
WH06SMOMD71
WH06ZLM71
WH08LM71
WH10LMOMDCF
WH10SM71
WH12LM71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 L7 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series T L6 Customs tariff item number S3 Engineering material D5

-

1 Quote -1963033150.105612Without nut and ring, but including all other parts, such as seals2216.51423.54Stainless steelSM 12×1.5317307291017Stainless steel17

-

1 Quote 6174.5242.52500.066-8EO-2 complete fitting including nut and ring171210.5194Stainless steelLM 10×1.0277307291014Stainless steel14

272.63 €

1 5 Days -1963032500.116812Complete, with nut and ring2214.51421.56Stainless steelLM 12×1.5297307291017Stainless steel17

-

1 5 Days 101963032500.097-12Without nut and ring, but including all other parts, such as seals2215.51422.58Cr(VI)-freeLM 14×1.5307307929019Steel19

298.85 €

1 5 Days -247.53633150.221012Complete, with nut and ring2718.516.5267Stainless steelSM 16×1.5357307291022Stainless steel21

359.17 €

1 5 Days 12247.53632500.21-12Complete, with nut and ring271816.52510Stainless steelLM 16×1.5337307291022Stainless steel21

Tech Support