Manufacturer part number: EVT06LMS
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: Quote
S2: 14 mm
PN bar: 200
Customs tariff weight: 0.066 kg
External pipe diameter D1: 6
L4: 27
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EVT06LMS
Part Number
|
---|
EVT06LMS |
Part Number | Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 14 | 200 | 0.066 | 6 | 27 | Complete, with nut and ring | 12 | 12 | 26 | 19 | 4 | Brass | L | 74122000 | Brass |
Loading...
Customs tariff weight unit | kg | Order code | EVT | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |