Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0384387630000
Shaft Bore Dia. d(mm) | 70 | Unit Body Material | Cast Iron | Mounting Height H(mm) | 196 |
---|---|---|---|---|---|
Customs tariff goods number | 84833032 | Construction | Square flange unit | Number of fixing holes | 4 |
Customs tariff weight(kg) | 9.775 | Customs tariff weight unit | kg | Unit width A(mm) | 101 |
Hole shape | tapered | Unit length L(mm) | 196 | A1(mm) | 25 |
Base height to shaft center H1/L1(mm) | 98 | suitable bearings | 1216-K-TVH-C3|20216-K-TVP-C3|2216-K-TVH-C3|22216-E1-K | Unit material (Details) | Gray cast iron |
Model | square | g3(mm) | 6 | Screw size for mounting hole G | M16 |
Model series | F5..A-L | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Bearing seat Da(mm) | 140 | Customs tariff country of origin | DE | Bearing, locating ring, seal basic shape | 1216-K-TVH-C3; H216; 2xFRM140/8,5; 1x9X7,5X270|20216-K-TVP-C3; H216; 2xFRM140/8,5; 1x9X7,5X270|2216-K-TVH-C3; H316; 1xFRM140/10; 1x9X7,5X270|22216-E1-K; H316; 1xFRM140/10; 1x9X7,5X270 |
Distance between housing base and bearing seat Ba(mm) | 32 | Shape | Shaft end | Pitch circle J(mm) | 215 |
Product code | F516-A-L |
This page is FAG Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Shaft End, part number 0384387630000.
You can find the detail information about specifications and dimensions on part number 0384387630000.