DICHTOMATIK Grooved Ring Design SNI 39

DICHTOMATIK Grooved Ring Design SNI 39
  • Volume Discount
[Specifications]
・Type: Rod seal
・Material: TPU953401
・Series: SNI 39
・Color: Blue
・Outside diameter D(mm) : 115

[Features]
・Good static and dynamic sealing effect
・Robust design
・High wear resistance
・Simple snap-on assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067080349

Part Number
0067080349
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.12 €

1 Available 62 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) -40::100 Sliding speed m/s 0.5 Design SNI 39
Effectiveness Single-acting Version Asymmetrical Customs tariff weight(kg) 0.033
Customs tariff weight unit kg Shore hardness 95 Outside diameter D(mm) 115
Width(mm) 12 Type Rod seal Thickness s(mm) 115
Customs tariff weight Pro 1 Internal diameter d(mm) 100 Engineering material TPU
Customs tariff article number 84129080 Customs tariff country of origin TW

This page is DICHTOMATIK Grooved Ring Design SNI 39, part number 0067080349.
You can find the detail information about specifications and dimensions on part number 0067080349.

Tech Support