Switching amplifier, MINI MCR

Switching amplifier, MINI MCR
[Specifications]
・Type of electric connection: Screw connection
・Width(mm): 6.4
・Height(mm): 93.1
・Depth(mm): 101.2
・Degree of protection (IP): IP20

Configurable NAMUR switching amplifier for proximity sensors, floating switching contacts and switching contacts with resistance circuit. On the output side 2 N/O contact, with screw connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2864105

Part Number
2864105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

175.80 €

2 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Width(mm) 6.4 Height(mm) 93.1
Depth(mm) 101.2 Switching current(A) 0.001 Number of channels 1
Power consumption(W) 0.6 Switching power(VA) - Type of power supply Other
Operation temperature(°C) -20|65 Switching voltage(V) - Switching frequency(Hz) 0.5
Type of electric connection Screw connection Degree of protection (IP) IP20 Number of output ranges +10 V ... -10 V 0
Number of output ranges +5 V ... -5 V 0 Number of output ranges 0 V ... 1 V 0 Number of output ranges 0 mA ... 10 mA 0
Number of output ranges 0 V ... 10 V 0 Number of output ranges 0 mV ... 100 mV 0 Number of output ranges 0 V ... 2 V 0
Number of output ranges 0 V ... 2.5 V 0 Number of output ranges 0 mA ... 20 mA 0 Number of output ranges 0 V ... 20 V 0
Number of output ranges 0 mV ... 200 mV 0 Number of output ranges 0 V ... 24 V 0 Number of output ranges 0 V ... 30 V 0
Number of output ranges 0 mV ... 300 mV 0 Number of output ranges 0 mA ... 5 mA 0 Number of output ranges 0 V ... 5 V 0
Number of output ranges 0 mV ... 500 mV 0 Number of output ranges 0 mV ... 60 mV 0 Number of output ranges -1 V ... +1 V 0
Number of output ranges 1 V ... 5 V 0 Number of output ranges -10 mA ... +10 mA 0 Number of output ranges -10 V ... +10 V 0
Number of output ranges 10 V ... 0 V 0 Number of output ranges 10 V ... 2 V 0 Number of output ranges -100 mV ... +100 mV 0
Number of output ranges -2 V ... +2 V 0 Number of output ranges 2 V ... 10 V 0 Number of output ranges -2.5 V ... +2.5 V 0
Number of output ranges -20 mA ... +20 mA 0 Number of output ranges -20 V ... +20 V 0 Number of output ranges 20 mA ... 0 mA 0
Number of output ranges 20 mA ... 4 mA 0 Number of output ranges -300 mV ... +300 mV 0 Number of output ranges 4 mA ... 20 mA 0
Number of output ranges -5 mA ... +5 mA 0 Number of output ranges -5 V ... +5 V 0 Number of output ranges 5 V ... 0 V 0
Number of output ranges 5 V ... 1 V 0 Number of output ranges -500 mV ... +500 mV 0 Number of output ranges -60 mV ... +60 mV 0
Number of input ranges +10 V ... -10 V 0 Number of input ranges +5 V ... -5 V 0 Number of input ranges 0 V ... 1 V 0
Number of input ranges 0 mA ... 10 mA 0 Number of input ranges 0 V ... 10 V 0 Number of input ranges 0 mV ... 100 mV 0
Number of input ranges 0 V ... 2 V 0 Number of input ranges 0 V ... 2.5 V 0 Number of input ranges 0 mA ... 20 mA 0
Number of input ranges 0 V ... 20 V 0 Number of input ranges 0 mV ... 200 mV 0 Number of input ranges 0 V ... 24 V 0
Number of input ranges 0 V ... 30 V 0 Number of input ranges 0 mV ... 300 mV 0 Number of input ranges 0 mA ... 5 mA 0
Number of input ranges 0 V ... 5 V 0 Number of input ranges 0 mV ... 500 mV 0 Number of input ranges 0 mV ... 60 mV 0
Number of input ranges -1 V ... +1 V 0 Number of input ranges 1 V ... 5 V 0 Number of input ranges -10 mA ... +10 mA 0
Number of input ranges -10 V ... +10 V 0 Number of input ranges 10 V ... 0 V 0 Number of input ranges 10 V ... 2 V 0
Number of input ranges -100 mV ... +100 mV 0 Number of input ranges -2 V ... +2 V 0 Number of input ranges 2 V ... 10 V 0
Number of input ranges -2.5 V ... +2.5 V 0 Number of input ranges -20 mA ... +20 mA 0 Number of input ranges -20 V ... +20 V 0
Number of input ranges 20 mA ... 0 mA 0 Number of input ranges 20 mA ... 4 mA 0 Number of input ranges -300 mV ... +300 mV 0
Number of input ranges 4 mA ... 20 mA 0 Number of input ranges -5 mA ... +5 mA 0 Number of input ranges -5 V ... +5 V 0
Number of input ranges 5 V ... 0 V 0 Number of input ranges 5 V ... 1 V 0 Number of input ranges -500 mV ... +500 mV 0
Number of input ranges -60 mV ... +60 mV 0 Rated operation frequency(Hz) -|- Rated supply voltage at AC(V) -|-
Rated supply voltage at DC(V) 19.2|30 Load(Ohm) -|- Load influence(%/100%) -
Inherently safe according to EN 60947-5-6 NAMUR false Galvanic separation between output to output true Galvanic separation between input and output true
Galvanic separation between inputs false Galvanic separation between supply voltage and all other current circuits true Construction type of device Built-in device
Malfunction message output false Temperature drift(%/K) - SIL according to IEC 61508 -

This page is Switching amplifier, MINI MCR, part number 2864105.
You can find the detail information about specifications and dimensions on part number 2864105.

Tech Support