Plummer block housing units TR Series (SY30 TR)

Plummer block housing units  TR Series SY30 TR

Product Details:

Manufacturer part number: SY30 TR

Brand: SKF

Price: 45.53

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 30 mm

Unit Body Material: Cast Iron

Temperature range: -20 to +120 °C

GTIN/EAN: 7316570890983

Weight: 1080 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY30 TR

Part Number
SY30 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

45.53 €

1 17 Days 30Cast Iron-20 to +120 °C73165708909831080

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins

This page is Plummer block housing units TR Series, part number SY30 TR.
You can find the detail information about specifications and dimensions on part number SY30 TR.

Variation of this product

Part Number
SY50 TR
SYK20 TR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

79.22 €

1 17 Days 50Cast Iron-20 to +120 °C73165704615722690

31.68 €

1 4 Days 20[Others] Composite-20 to +80 °C7316570979596252.99998

Tech Support