Deep groove ball bearings / single row / C3VL0241 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6217 C3VL0241
6319 C3VL0241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

828.63 €

1 4 Days 851502873165722066901738.0

1,230.33 €

1 4 Days 952004573165722067515653.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation Current insulation of outer surfaces of the outer ring (up t Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +120 °C

Tech Support