Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / SKF (6200 -2ZNR)

Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / SKF 6200 -2ZNR

Product Details:

Manufacturer part number: 6200 -2ZNR

Brand: SKF

Price: 8.10

Delivery time: 12 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 10 φ

Outer Diameter D: 30 φ

Width B: 9 mm

EAN: 7316570662412


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6200 -2ZNR

Part Number
6200 -2ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.10 €

1 12 Days Grade 510309731657066241234.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Grooved Outer Race With Outer Race
Raceway No. of Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal Cover on both sides Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / SKF, part number 6200 -2ZNR.
You can find the detail information about specifications and dimensions on part number 6200 -2ZNR.

Variation of this product

Part Number
6004 -2ZNR
6305 -2ZNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

12.43 €

1 12 Days Grade 5204212731657072819474.0

28.27 €

1 17 Days Grade 62562177316570720792237.0

Tech Support