Manufacturer part number: 6304 -2RSHNR
Brand: SKF
Price: 30.00 €
Delivery time: 12 Days
I.D. D: 20 φ
Outer Diameter D: 52 φ
Width B: 15 mm
EAN: -
Weight: 147.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6304 -2RSHNR
Materials of Inner and Outer Ring | Steel | Outer Race Type | Grooved | Accuracy (JIS) | Grade 5 |
---|---|---|---|---|---|
Outer Race | With Outer Race | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |
This page is Deep groove ball bearings / single row / outer ring with circlip / 2RSH / 2RSHNR / SKF, part number 6304 -2RSHNR.
You can find the detail information about specifications and dimensions on part number 6304 -2RSHNR.
Part Number |
---|
6005 -2RSHNR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
17.23 € | 1 | 12 Days | 25 | 47 | 12 | 7316571821863 | 81.0 |