Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6201 -ZZC2
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 12 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 32 | Width B(mm) | 10 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Reduced radial clearance | Current insulation | No current insulation | EAN | 7316570762365 |
Outer ring | Without flange/groove | Seal | Cover on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 38.0 |
This page is Deep groove ball bearings / single row / ZZ / ZZC2 / SKF, part number 6201 -ZZC2.
You can find the detail information about specifications and dimensions on part number 6201 -ZZC2.