Manufacturer part number: 2307 K.ETN9
Brand: SKF
Price: 76.22 €
Delivery time: 17 Days
I.D. D: 35 φ
Outer Diameter D: 80 φ
Width B: 31 mm
EAN: 7316577053336
Weight: 638.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2307 K.ETN9
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None. open bearing | Temperature range | -30 to +120 °C |
This page is Self-aligning ball bearings / double row / K.ETN9 / SKF, part number 2307 K.ETN9.
You can find the detail information about specifications and dimensions on part number 2307 K.ETN9.
Part Number |
---|
1206 K.ETN9 |
1208 K.ETN9 |
1311 K.ETN9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
26.70 € | 1 | 17 Days | 30 | 62 | 16 | 7316576624650 | 220.0 | ||
36.80 € | 1 | 17 Days | 40 | 80 | 18 | 7316576626746 | 405.0 | ||
106.08 € | 1 | 17 Days | 55 | 120 | 29 | 7316576624520 | 1515.0 |