Deep groove ball bearings / single row / E2RS1TN9 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2212 E-2RS1TN9

Part Number
2212 E-2RS1TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.03 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 60
Outer Diameter D(φ) 110 Width B(mm) 28 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
EAN 7316577004000 Seal Contact seals on both sides Temperature range -30 to +100 °C
Weight(g) 1100.0

This page is Deep groove ball bearings / single row / E2RS1TN9 / SKF, part number 2212 E-2RS1TN9.
You can find the detail information about specifications and dimensions on part number 2212 E-2RS1TN9.

Tech Support