Manufacturer part number: 6204 -2RSC3LHT23
Brand: SKF
Price: 14.75 €
Delivery time: 17 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 14 mm
EAN: 7316571819624
Weight: 106.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6204 -2RSC3LHT23
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Contact seals on both sides | Temperature range | For low and high temperatures (-40 to +140 °C) |
This page is Deep groove ball bearings / single row / 2RS / 2RSC3LHT23 / SKF, part number 6204 -2RSC3LHT23.
You can find the detail information about specifications and dimensions on part number 6204 -2RSC3LHT23.
Part Number |
---|
6201-2RSC3LHT23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
10.37 € | 1 | 17 Days | 12 | 32 | 10 | 7316571844862 | 37.0 |