Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
62212 -2RS1C4GJN
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 60 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 110 | Width B(mm) | 28 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | EAN | 7316571530529 |
Outer ring | Without flange/groove | Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 1024.0 |